Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Mark-10
Grips and Attachments
Mark-10
Grips and Attachments
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Wire Terminal Grip, Turret Style, Small
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Pré-visualizar imagem
PREVIEWPERLINE
ORDERNO
jaw material hardness
JAW_MATERIAL_HARDNESS
weight
WEIGHT
name
NAME
jaw material
JAW_MATERIAL
capacity
CAPACITY
max. sample thickness
MAX__SAMPLE_THICKNESS
max. sample diameter
MAX__SAMPLE_DIAMETER
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
Pneumatic Film & Paper Grip
0.58 lb [0.26 kg]
Pneumatic Film & Paper Grip
100 lbF @ 100 PSI [500 N @ 0.86 MPa]
Coefficient of Friction Fixture
Coefficient of Friction Fixture
Score Bending Fixture
Upper die 0.15 lb [0.07 kg] Lower die 0.30 lb [0.14 kg]
Score Bending Fixture
Opening Force Fixture
Upper die 0.06 lb [0.03 kg] Lower die 0.10 lb [0.05 kg]
Opening Force Fixture
Cork Extraction Fixture
9.5 lb [4.3 kg]
Cork Extraction Fixture
200 lbF [1000 N]
Loop Tack Fixture
(including one test strip) 1.10 lb [0.5 kg]
Loop Tack Fixture
100 lbF [500 N]
Parallel Jaw Grip, Small
0.75 lb [0.29 kg]
Parallel Jaw Grip, Small
200 lbF [1,000 N]
Parallel Jaw Grip, Medium
1.0 lb [0.5 kg]
Parallel Jaw Grip, Medium
Hardened steel, 58 RC
200 lbF [1,000 N]
Parallel Jaw Grip, Large
5.9 lb [2.7 kg]
Parallel Jaw Grip, Large
Hardened steel, 58 RC
2,000 lbF [9 kN]
Wire Terminal Grips
Wire Terminal Grips
Wire Terminal Grip, Turret Style, Small
1.0 lb [0.45 kg]
Wire Terminal Grip, Turret Style, Small
500 lbF [2,500 N]
Wire Terminal Grip, Turret Style, Large
6.4 lb [2.9 kg]
Wire Terminal Grip, Turret Style, Large
2,000 lbF [9 kN]
Dual Roller Grips
Dual Roller Grips
Adjustable Dual Roller Grip
Adjustable Dual Roller Grip
Miniature Filament Grip, Bollard Style
Miniature Filament Grip, Bollard Style
Wire Rope Grip, Bollard Style, Medium
Wire Rope Grip, Bollard Style, Medium
Wire Rope Grip, Bollard Style, Large
Wire Rope Grip, Bollard Style, Large
Wire Rope Grip, Bollard Style, High Capacity
Wire Rope Grip, Bollard Style, High Capacity
Eccentric Roller Grip
7.4 lb [3.4 kg]
Eccentric Roller Grip
2,000 lbF [9 kN]
Mostrar ecrã comprimido (36 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Mark-10
- Grips and Attachments
Número de encomenda
Wire Terminal Grip, Turret Style, Small
Última alteração
14.01.2021 10:34:33
Unidade
Classificações
CNS
CNSERPBASE Object Properties